??
Catalog navigation
CAD model selection
HELP_VARIABLE
Part Number
JRTF129R79DS(IE2)63S4-22323-M1-0
Type of Products
Input Type
Motor Type
AC Motor
Motor Frequency
Hz
Power
kW
Output Speed (na)
r/min
Output Torque (Ta)
Nm
Ratio (i)
Permited Overhung Load Fra
N
Service Factor (fB)
0.800
Unit Model
Gear Unit Size
129
Reductor Type
R79
Electric Motor
Frame Size
Motor Efficiency Class
Stator Length
Number of Poles
Duration Factor
Output Torque Max
Nm
Gear Ratio
i
Output Speed
0.000
Adapter Coupling Bore (D1)
AM-For IEC Motor
AN-For NEMA Motor
AD - Solid Shaft Input
AQS-For Servo Motor
Mounting Position
Fill Quantity [L]
40.5 L
Torque Arm
Torque Arm Position
Output Shaft
Hollow Shaft Diameter
Output Shaft Dimension
Position of the Output Shaft
Position of Flange
Flange
mm
Terminal Box Position
Cable Entry Position
Color
Corrosion and Surface Protection
Motor Voltage
V
Brake
Brake Voltage
Brake Release
Thermal Class
Degree of Protection
Thermal Protection
Temperature Detection
Encoder Option
Cooling
Forced Air Cooling
Canopy
Backstop
Other Motor Options
Oil Seal
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.